Properties
Version | SKMU MS (brass locknut), Locknut, M 20, 3 mm, Brass, nickel-plated |
Order No. | 1737000000 |
Type | SKMU M20 MS |
GTIN (EAN) | 4008190956479 |
Qty. | 100 items |
Height | 3 mm |
Height (inches) | 0.118 inch |
Net weight | 2.45 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | f350dea6-3de1-42c5-a935-c4eb3e9d5e3c |
AF size 1 | 24 mm |
Cable glands | M 20 |
External thread | M 20 |
Halogen | No |
Internal thread | M 20 |
Length of thread | 3 mm |
Material | Brass, nickel-plated |
O.D. | 26.56 mm |
Pitch of thread | 1.5 mm |
Thickness | 3 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63187) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1737000000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1737000000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ETIM 10.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
ECLASS 15.0 | 27-14-08-05 |
ROHS | Conform |
Is accessory of
-
Item No.:1205110000Packaging unit:24 PC
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, OD min. 10 - OD max. 14 mm, Brass, nickel-plated
-
Item No.:1205090000Packaging unit:24 PC
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, OD min. 8 - OD max. 11.7 mm, Brass, nickel-plated
-
Item No.:8000028396Packaging unit:1 PC
Klippon STB (Small Terminal Box), Terminal Box, stainless steel enclosure, Height: 190 mm, Width: 190 mm, Depth: 100 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1218950000Packaging unit:24 PC
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 20 x 1.5, 16 mm, Brass, nickel-plated
-
Item No.:1184680000Packaging unit:24 PC
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 15 - OD max. 21 mm, ID min. 10.00 - ID max. 14.00 mm, Brass, nickel-plated
-
Item No.:1184670000Packaging unit:24 PC
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 12.5 - OD max. 16 mm, ID min. 8.00 - ID max. 11.70 mm, Brass, nickel-plated
-
Item No.:1772220000Packaging unit:50 PC
VG MS (standard brass cable gland), Cable glands, straight, M 20, 8 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Item No.:1184980000Packaging unit:24 PC
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 0.9 - 1.25 mm, OD min. 12.5 - OD max. 16 mm, ID min. 8.00 - ID max. 11.70 mm, Brass, nickel-plated
-
Item No.:1184990000Packaging unit:24 PC
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 0.9 - 1.25 mm, OD min. 15 - OD max. 21 mm, ID min. 10.00 - ID max. 14.00 mm, Brass, nickel-plated
-
Item No.:1262740000Packaging unit:24 PC
ADAP (Klippon Ex adaptor), Adapter, straight, M 20 ,M 16, Brass, nickel-plated
-
Item No.:1262750000Packaging unit:16 PC
ADAP (Klippon Ex adaptor), Adapter, straight, M 20 ,M 25, Brass, nickel-plated
-
Item No.:8000028395Packaging unit:1 PC
Klippon STB (Small Terminal Box), Terminal Box, stainless steel enclosure, Height: 150 mm, Width: 150 mm, Depth: 90 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1186900000Packaging unit:24 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, OD min. 10 - OD max. 14 mm, Brass, nickel-plated
-
Item No.:1186890000Packaging unit:24 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, OD min. 8 - OD max. 11.7 mm, Brass, nickel-plated
-
Item No.:1009860000Packaging unit:50 PC
VG S (standard stainless steel cable gland), Cable glands, straight, M 20, 8 mm, OD min. 6 - OD max. 12 mm, Stainless steel 1.4305 (303)
-
Item No.:1461050000Packaging unit:20 PC
VG Exi 4J (Ex plastic cable gland 4J Exi), Cable glands, straight, M 20, 10 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1262870000Packaging unit:16 PC
ADAP (Klippon Ex adaptor), Adapter, straight, M 20 ,3/4" NPT, Brass, nickel-plated
-
Item No.:1262860000Packaging unit:16 PC
ADAP (Klippon Ex adaptor), Adapter, straight, M 20 ,1/2" NPT, Brass, nickel-plated
-
Item No.:1460050000Packaging unit:50 PC
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 20, 16 mm, OD min. 3 - OD max. 12 mm, IP66, IP68, Brass, nickel-plated
-
Item No.:1461140000Packaging unit:20 PC
VG Exe 4J (Ex plastic cable gland 4J Exe), Cable glands, straight, M 20, 10 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2066730000Packaging unit:100 PC
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 20, 11 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1188480000Packaging unit:24 PC
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, M 20 x 1.5, 16 mm, Brass, nickel-plated
-
Item No.:1205220000Packaging unit:24 PC
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, OD min. 10 - OD max. 14 mm, Brass, nickel-plated
-
Item No.:1205210000Packaging unit:24 PC
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, OD min. 8 - OD max. 11.7 mm, Brass, nickel-plated