SKMU M25 K SW

SKMU PA (plastic locknut), Locknut, M 25, 6 mm, Polyamid 6 (PA6 - GF30)

Item No. 1736940000

Properties

Is accessory of

    Cable Entry Systems and ComponentsCable GlandsCable glands for hazardous areas - ExPlastic cable glands - Ex e with 7 JouleSilicone seal material, -60°C - +70°C
  • VG M25 EXE 14-18 SI7J G4
    Item No.:
    2722140000
    Packaging unit:
    25 PC

    VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 25, 10 mm, OD min. 14 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • VG M25 EXE 12-17 SI7J G4
    Item No.:
    2722130000
    Packaging unit:
    50 PC

    VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 25, 10 mm, OD min. 12 - OD max. 17 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • Modified and Assembled EnclosuresTerminal boxes for Ex applicationsStainless steel terminal boxesKlippon TB QL 484820 Ex e - 480 x 480 x 200 mm
  • KTB QL 484820 EXE
    Item No.:
    8000028401
    Packaging unit:
    1 PC

    Klippon TB (Terminal Box), Terminal Box, stainless steel enclosure, Height: 480 mm, Width: 480 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver

  • Cable Entry Systems and ComponentsCable GlandsCable glands for hazardous areas - ExPlastic cable glands - Ex i with 7 JouleChloroprene seal material, -40°C - +70°C
  • VG M25 EXI 14-18 CR7J G4
    Item No.:
    2722280000
    Packaging unit:
    25 PC

    VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 25, 10 mm, OD min. 14 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • VG M25 EXI 12-17 CR7J G4
    Item No.:
    2722270000
    Packaging unit:
    50 PC

    VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 25, 10 mm, OD min. 12 - OD max. 17 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • Cable Entry Systems and ComponentsCable GlandsCable glands for hazardous areas - ExPlastic cable glands - Ex i with 7 JouleSilicone seal material, -60°C - +70°C
  • VG M25 EXI 12-17 SI7J G4
    Item No.:
    2722410000
    Packaging unit:
    50 PC

    VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 25, 10 mm, OD min. 12 - OD max. 17 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • VG M25 EXI 14-18 SI7J G4
    Item No.:
    2722420000
    Packaging unit:
    25 PC

    VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 25, 10 mm, OD min. 14 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • Cable Entry Systems and ComponentsCable GlandsCable glands for hazardous areas - ExPlastic cable glands - Ex e with 7 JouleChloroprene seal material, -40°C - +70°C
  • VG M25 EXE 14-18 CR7J G4
    Item No.:
    2722000000
    Packaging unit:
    25 PC

    VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 25, 10 mm, OD min. 14 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • VG M25 EXE 12-17 CR7J G4
    Item No.:
    2721990000
    Packaging unit:
    50 PC

    VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 25, 10 mm, OD min. 12 - OD max. 17 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • Modified and Assembled EnclosuresTerminal boxes for Ex applicationsStainless steel terminal boxesKlippon STB 4 Ex e - 250 x 250 x 120 mm
  • STB 4 EXE
    Item No.:
    8000028397
    Packaging unit:
    1 PC

    Klippon STB (Small Terminal Box), Terminal Box, stainless steel enclosure, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver