Properties
Version | SKMU MS (brass locknut), Locknut, M 32, 4 mm, Brass, nickel-plated |
Order No. | 1737020000 |
Type | SKMU M32 MS |
GTIN (EAN) | 4008190956493 |
Qty. | 100 items |
Height | 4 mm |
Height (inches) | 0.157 inch |
Net weight | 2.12 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | f350dea6-3de1-42c5-a935-c4eb3e9d5e3c |
AF size 1 | 36 mm |
Cable glands | M 32 |
External thread | M 32 |
Halogen | No |
Internal thread | M 32 |
Length of thread | 4 mm |
Material | Brass, nickel-plated |
O.D. | 41.58 mm |
Pitch of thread | 1.5 mm |
Thickness | 4 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63186) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1737020000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1737020000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
ROHS | Conform |
Is accessory of
-
Item No.:1262790000Packaging unit:12 PC
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,M 40, Brass, nickel-plated
-
Item No.:1262780000Packaging unit:12 PC
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,M 25, Brass, nickel-plated
-
Item No.:1461080000Packaging unit:10 PC
VG Exi 4J (Ex plastic cable gland 4J Exi), Cable glands, straight, M 32, 15 mm, OD min. 18 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1461170000Packaging unit:10 PC
VG Exe 4J (Ex plastic cable gland 4J Exe), Cable glands, straight, M 32, 15 mm, OD min. 18 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1205240000Packaging unit:12 PC
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, OD min. 19.5 - OD max. 26.3 mm, Brass, nickel-plated
-
Item No.:2066750000Packaging unit:100 PC
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 32, 15 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1186920000Packaging unit:12 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, OD min. 19.5 - OD max. 26.3 mm, Brass, nickel-plated
-
Item No.:1188500000Packaging unit:12 PC
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, M 32 x 1.5, 16 mm, Brass, nickel-plated
-
Item No.:1218970000Packaging unit:12 PC
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 32 x 1.5, 16 mm, Brass, nickel-plated
-
Item No.:1262940000Packaging unit:12 PC
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,1 1/4" NPT, Brass, nickel-plated
-
Item No.:1262910000Packaging unit:12 PC
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,3/4" NPT, Brass, nickel-plated
-
Item No.:1262930000Packaging unit:12 PC
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,1" NPT, Brass, nickel-plated
-
Item No.:1262950000Packaging unit:12 PC
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,1 1/2" NPT, Brass, nickel-plated
-
Item No.:1185010000Packaging unit:12 PC
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 1.6 - 2 mm, OD min. 26 - OD max. 34 mm, ID min. 19.50 - ID max. 26.30 mm, Brass, nickel-plated
-
Item No.:1009880000Packaging unit:20 PC
VG S (standard stainless steel cable gland), Cable glands, straight, M 32, 9 mm, OD min. 13 - OD max. 18 mm, Stainless steel 1.4305 (303)
-
Item No.:1909930000Packaging unit:10 PC
VG MS (standard brass cable gland), Cable glands, straight, M 32, 8 mm, OD min. 15 - OD max. 21 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
-
Item No.:1772240000Packaging unit:10 PC
VG MS (standard brass cable gland), Cable glands, straight, M 32, 9 mm, OD min. 13 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Item No.:1460080000Packaging unit:20 PC
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 32, 16 mm, OD min. 14 - OD max. 24 mm, IP66, IP68, Brass, nickel-plated
-
Item No.:1184700000Packaging unit:12 PC
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 26 - OD max. 34 mm, ID min. 19.50 - ID max. 26.30 mm, Brass, nickel-plated
-
Item No.:1205130000Packaging unit:12 PC
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, OD min. 19.5 - OD max. 26.3 mm, Brass, nickel-plated