SKMU M40 K SW

SKMU PA (plastic locknut), Locknut, M 40, 7 mm, Polyamid 6 (PA6 - GF30)

Item No. 1736960000

Properties

Is accessory of

    Cable Entry Systems and ComponentsCable GlandsCable glands for hazardous areas - ExPlastic cable glands - Ex e with 7 JouleSilicone seal material, -60°C - +70°C
  • VG M40 EXE 23-32 SI7J G4
    Item No.:
    2722180000
    Packaging unit:
    10 PC

    VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 40, 18 mm, OD min. 23 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • VG M40 EXE 20-28 SI7J G4
    Item No.:
    2722170000
    Packaging unit:
    15 PC

    VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 40, 10 mm, OD min. 20 - OD max. 28 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • Cable Entry Systems and ComponentsCable GlandsCable glands for hazardous areas - ExPlastic cable glands - Ex i with 7 JouleChloroprene seal material, -40°C - +70°C
  • VG M40 EXI 20-28 CR7J G4
    Item No.:
    2722310000
    Packaging unit:
    15 PC

    VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 40, 10 mm, OD min. 20 - OD max. 28 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • VG M40 EXI 23-32 CR7J G4
    Item No.:
    2722320000
    Packaging unit:
    10 PC

    VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 40, 18 mm, OD min. 23 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • Cable Entry Systems and ComponentsCable GlandsCable glands for hazardous areas - ExPlastic cable glands - Ex e with 7 JouleChloroprene seal material, -40°C - +70°C
  • VG M40 EXE 23-32 CR7J G4
    Item No.:
    2722040000
    Packaging unit:
    10 PC

    VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 40, 18 mm, OD min. 23 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • VG M40 EXE 20-28 CR7J G4
    Item No.:
    2722030000
    Packaging unit:
    15 PC

    VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 40, 10 mm, OD min. 20 - OD max. 28 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • Cable Entry Systems and ComponentsCable GlandsCable glands for hazardous areas - ExPlastic cable glands - Ex i with 7 JouleSilicone seal material, -60°C - +70°C
  • VG M40 EXI 20-28 SI7J G4
    Item No.:
    2722450000
    Packaging unit:
    15 PC

    VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 40, 10 mm, OD min. 20 - OD max. 28 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • VG M40 EXI 23-32 SI7J G4
    Item No.:
    2722460000
    Packaging unit:
    10 PC

    VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 40, 18 mm, OD min. 23 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6