Properties
Version | SKMU MS (brass locknut), Locknut, M 63, 6 mm, Brass, nickel-plated |
Order No. | 1737050000 |
Type | SKMU M63 MS |
GTIN (EAN) | 4008190956523 |
Qty. | 25 items |
Height | 6 mm |
Height (inches) | 0.236 inch |
Net weight | 10.2 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | f350dea6-3de1-42c5-a935-c4eb3e9d5e3c |
AF size 1 | 70 mm |
Cable glands | M 63 |
External thread | M 63 |
Halogen | No |
Internal thread | M 63 |
Length of thread | 6 mm |
Material | Brass, nickel-plated |
O.D. | 80.85 mm |
Pitch of thread | 1.5 mm |
Thickness | 6 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54420) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1737050000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1737050000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
ROHS | Conform |