SKMU PG11-MS

SKMU MS (brass locknut), Locknut, PG 11, 3 mm, Brass, nickel-plated

Item No. 1694090000

Properties

Is accessory of

    Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP54 kink protection and concentric strain relief
  • VG 11-MS54-ZE
    Item No.:
    1718820000
    Packaging unit:
    50 PC

    VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, PG 11, 6 mm, OD min. 6.5 - OD max. 12.5 mm, IP65, Brass, nickel-plated

  • Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP68 version
  • VG 11-MS68
    Item No.:
    1569080000
    Packaging unit:
    50 PC

    VG MS (standard brass cable gland), Cable glands, straight, PG 11, 6 mm, OD min. 5 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated

  • ConnectorsCircular ConnectorsBuilt-in connectorsBuilt-in connector with wiresPowerBuilt-in connector, 7/8"Screw-in threadsPin
  • SAIE-7/8S-3-0.2U-PG11
    Item No.:
    1292330000
    Packaging unit:
    1 PC

    Built-in plugs, 7/8", Mounting thread: PG 11, Number of poles: 3, Strand / cable length: 0.2 m

  • SAIE-7/8S-4-0.2U-PG11
    Item No.:
    1292400000
    Packaging unit:
    1 PC

    Built-in plugs, 7/8", Mounting thread: PG 11, Number of poles: 4, Strand / cable length: 0.2 m

  • SAIE-7/8S-5-0.2-PG11
    Item No.:
    1292470000
    Packaging unit:
    1 PC

    Built-in plugs, 7/8", Mounting thread: PG 11, Number of poles: 5, Strand / cable length: 0.2 m

  • Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDStainless steel cable glandsIP68 version
  • VG 11-SS 68 KB 5-10
    Item No.:
    1009760000
    Packaging unit:
    50 PC

    VG S (standard stainless steel cable gland), Cable glands, straight, PG 11, 6 mm, OD min. 5 - OD max. 10 mm, Stainless steel 1.4305 (303)

  • ConnectorsCircular ConnectorsBuilt-in connectorsBuilt-in connector with wiresPowerBuilt-in connector, 7/8"Screw-in threadsSocket
  • SAIE-7/8B-3-0.2U-PG11
    Item No.:
    1292370000
    Packaging unit:
    1 PC

    Built-in plugs, 7/8", Mounting thread: PG 11, Number of poles: 3, Strand / cable length: 0.2 m

  • SAIE-7/8B-5-0.2U-PG11
    Item No.:
    1292500000
    Packaging unit:
    1 PC

    Built-in plugs, 7/8", Mounting thread: PG 11, Number of poles: 5, Strand / cable length: 0.2 m

  • SAIE-7/8B-4-0.2U-PG11
    Item No.:
    1292430000
    Packaging unit:
    1 PC

    Built-in plugs, 7/8", Mounting thread: PG 11, Number of poles: 4, Strand / cable length: 0.2 m