Properties
Version | SKMU PA (plastic locknut), Locknut, PG 29, 7 mm, Polyamid 6 (PA6 - GF30) |
Order No. | 1698230000 |
Type | SKMU PG29-K GR |
GTIN (EAN) | 4008190884765 |
Qty. | 50 items |
Height | 7 mm |
Height (inches) | 0.276 inch |
Net weight | 6.9 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
AF size 1 | 46 mm |
Cable glands | PG 29 |
External thread | PG 29 |
Halogen | No |
Internal thread | PG 29 |
Length of thread | 7 mm |
Material | Polyamid 6 (PA6 - GF30) |
O.D. | 53.13 mm |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Pitch of thread | 1.59 mm |
Silicone | No |
Thickness | 7 mm |
UL 94 flammability rating | HB |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_70598) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1698230000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1698230000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-07 |
ECLASS 13.0 | 27-14-08-07 |
ECLASS 14.0 | 27-14-08-07 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Is accessory of
-
Item No.:1569030000Packaging unit:20 PC
VG K (standard plastic cable gland), Cable glands, straight, PG 29, 11 mm, OD min. 18 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1909820000Packaging unit:20 PC
VG K (standard plastic cable gland), Cable glands, straight, PG 29, 11 mm, OD min. 18 - OD max. 25 mm, Polyamide 6
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDPlastic cable glandsIP68 version
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDPlastic cable glandsIP67 version w/o approval