Properties
Version | SKMU MS (brass locknut), Locknut, PG 9, 2.8 mm, Brass, nickel-plated |
Order No. | 1694080000 |
Type | SKMU PG9-MS |
GTIN (EAN) | 4008190872243 |
Qty. | 100 items |
Height | 2.8 mm |
Height (inches) | 0.11 inch |
Net weight | 2.2 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | f350dea6-3de1-42c5-a935-c4eb3e9d5e3c |
AF size 1 | 18 mm |
Cable glands | PG 9 |
External thread | PG 9 |
Halogen | No |
Internal thread | PG 9 |
Length of thread | 2.8 mm |
Material | Brass, nickel-plated |
O.D. | 20.79 mm |
Pitch of thread | 1.41 mm |
Thickness | 2.8 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1694080000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
ROHS | Conform |
Is accessory of
-
Item No.:1353770000Packaging unit:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: PG 9, Number of poles: 4, Strand / cable length: 0.2 m, Front mounting
-
Item No.:1353790000Packaging unit:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: PG 9, Number of poles: 5, Strand / cable length: 0.2 m, Front mounting
-
Item No.:1861240000Packaging unit:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: PG 9, Number of poles: 8, Strand / cable length: 0.5 m, Front mounting
-
Item No.:1856120000Packaging unit:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: PG 9, Number of poles: 5, Strand / cable length: 0.5 m, Front mounting
-
Item No.:1861220000Packaging unit:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: PG 9, Number of poles: 4, Strand / cable length: 0.5 m, Front mounting
-
Item No.:1861250000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: PG 9, Number of poles: 4, Strand / cable length: 0.5 m, Front mounting
-
Item No.:1814890000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: PG 9, Number of poles: 5, Strand / cable length: 0.5 m, Front mounting
-
Item No.:1861270000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: PG 9, Number of poles: 8, Strand / cable length: 0.5 m, Front mounting
-
Item No.:1353800000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: PG 9, Number of poles: 5, Strand / cable length: 0.2 m, Front mounting
-
Item No.:1353780000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: PG 9, Number of poles: 4, Strand / cable length: 0.2 m, Front mounting
-
Item No.:1569070000Packaging unit:50 PC
VG MS (standard brass cable gland), Cable glands, straight, PG 9, 6 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
Individual part of
-
Item No.:2743480000Packaging unit:1 PC
FieldPower® electronic load monitoring, IP65, in complete state, 4 A, M12 A-coded (power), M12 A-coded (IO-Link)