Properties
Version | SKMU SS (stainless steel locknut), Locknut, M16, 2.2 mm, Stainless steel 1.4404 |
Order No. | 1185680000 |
Type | SKMUS M16-W |
GTIN (EAN) | 4050118269956 |
Qty. | 240 items |
Height | 3.2 mm |
Height (inches) | 0.126 inch |
Net weight | 4 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
AF size 1 | 20 mm |
Cable glands | M 16 |
External thread | M16 |
Halogen | halogen-free |
Internal thread | M 16 |
Length of thread | 2.2 mm |
Material | Stainless steel 1.4404 |
Pitch of thread | 1.5 mm |
Thickness | 2.8 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224219) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1185680000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1185680000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
ROHS | Conform |
Is accessory of
-
Item No.:1262030000Packaging unit:16 PC
ADAP (Klippon Ex adaptor), Adapter, straight, M 16 ,3/4" NPT, Stainless steel 1.4404
-
Item No.:1262020000Packaging unit:16 PC
ADAP (Klippon Ex adaptor), Adapter, straight, M 16 ,1/2" NPT, Stainless steel 1.4404
-
Item No.:1219020000Packaging unit:24 PC
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 16 x 1.5, 16 mm, Stainless steel 1.4404
-
Item No.:1188020000Packaging unit:24 PC
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 0.9 - 0.9 mm, OD min. 8 - OD max. 13.5 mm, ID min. 4.50 - ID max. 8.70 mm, Stainless steel 1.4404
-
Item No.:1188840000Packaging unit:24 PC
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, Single-wire armouring, 0.9 - 0.9 mm, OD min. 8 - OD max. 13.5 mm, ID min. 4.50 - ID max. 8.70 mm, Stainless steel 1.4404
-
Item No.:1185280000Packaging unit:24 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 13.6 mm, OD min. 4.5 - OD max. 8.7 mm, Stainless steel 1.4404
-
Item No.:1187180000Packaging unit:24 PC
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, OD min. 4.5 - OD max. 8.7 mm, Stainless steel 1.4404
-
Item No.:1188690000Packaging unit:24 PC
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, M 16 x 1.5, 16 mm, Stainless steel 1.4404
-
Item No.:1187280000Packaging unit:24 PC
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, OD min. 4.5 - OD max. 8.7 mm, Stainless steel 1.4404