Properties
Version | SKMU SS (stainless steel locknut), Locknut, M 25, 2.2 mm, Stainless steel 1.4404 |
Order No. | 1185700000 |
Type | SKMUS M25-W |
GTIN (EAN) | 4050118269963 |
Qty. | 240 items |
Height | 3.2 mm |
Height (inches) | 0.126 inch |
Net weight | 7 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
AF size 1 | 30 mm |
Cable glands | M 25 |
External thread | M 25 |
Halogen | halogen-free |
Internal thread | M 25 |
Length of thread | 2.2 mm |
Material | Stainless steel 1.4404 |
Pitch of thread | 1.5 mm |
Thickness | 3 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224221) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1185700000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1185700000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
ROHS | Conform |