Properties
Version | Mounting tool |
Order No. | 9008860000 |
Type | SKS 2,0-8,0 |
GTIN (EAN) | 4032248266616 |
Qty. | 1 items |
Width | 120 mm |
Width (inches) | 4.724 inch |
Net weight | 205.6 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | Hexagon socket wrench set |
Form | Hexagon / Allen key |
Number | 7 |
Size | SW 2.0/2.5/3.0/4.0/5.0/6.0/8.0 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002210 |
ETIM 7.0 | EC002210 |
ETIM 8.0 | EC002210 |
ETIM 9.0 | EC002210 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-04-50-15 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
Is accessory of
-
Item No.:1020600000Packaging unit:25 PC
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1012600000Packaging unit:25 PC
PE terminal, Screw connection, Green/yellow, 35 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks35 mm²
Terminal BlocksApplication rangePower feed-inClamping yoke technologyModular PE terminal blocks35 mm²
ToolsAssortmentToolbagfittedP BAG
Individual part of
ToolsAssortmentToolbagfittedP BAG