SL 7.62HP/02/90LF 3.2 SN BK BX

PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

Item No. 1095920000

Properties

Accessories

Is counterpart of

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP2.5 mm²Female plug, clamping-yoke screw connectionBLZ 7.62 HPBLZ 7.62HP/180LR
  • BLZ 7.62HP/02/180LR SN BK BX
    Item No.:
    1093430000
    Packaging unit:
    60 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box

  • BLZ 7.62HP/02/180LR SN OR BX
    Item No.:
    1093470000
    Packaging unit:
    60 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP2.5 mm²Female plug, PUSH IN spring connectionBLF 7.62 HPBLF 7.62HP/180LR
  • BLF 7.62HP/02/180LR SN BK BX
    Item No.:
    1043990000
    Packaging unit:
    72 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP2.5 mm²Female plug, PUSH IN spring connectionBLF 7.62 HPBLF 7.62HP/180F
  • BLF 7.62HP/02/180F SN BK BX
    Item No.:
    1043910000
    Packaging unit:
    72 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box

  • BLF 7.62HP/02/180F SN OR BX
    Item No.:
    1043870000
    Packaging unit:
    72 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP2.5 mm²Female plug, clamping-yoke screw connectionBLZ 7.62 HPBLZ 7.62HP/180F
  • BLZ 7.62HP/02/180F SN BK BX
    Item No.:
    1095680000
    Packaging unit:
    60 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box