SL 7.62HP/03/90LF 3.2 SN BK BX

PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 3, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

Item No. 1095930000

Properties

Accessories

Is counterpart of

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP2.5 mm²Female plug, clamping-yoke screw connectionBLZ 7.62 HPBLZ 7.62HP/180LR
  • BLZ 7.62HP/03/180LR SN BK BX
    Item No.:
    1093440000
    Packaging unit:
    45 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box

  • BLZ 7.62HP/03/180LR SN OR BX
    Item No.:
    1093480000
    Packaging unit:
    45 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP2.5 mm²Female plug, PUSH IN spring connectionBLF 7.62 HPBLF 7.62HP/180LR
  • BLF 7.62HP/03/180LR SN BK BX
    Item No.:
    1044000000
    Packaging unit:
    54 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box

  • BLF 7.62HP/03/180LR SN OR BX
    Item No.:
    1043960000
    Packaging unit:
    54 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP2.5 mm²Female plug, clamping-yoke screw connectionBLZ 7.62 HPBLZ 7.62HP/180F
  • BLZ 7.62HP/03/180F SN BK BX
    Item No.:
    1095690000
    Packaging unit:
    45 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP2.5 mm²Female plug, PUSH IN spring connectionBLF 7.62 HPBLF 7.62HP/180F
  • BLF 7.62HP/03/180F SN OR BX
    Item No.:
    1043880000
    Packaging unit:
    54 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box

  • BLF 7.62HP/03/180F SN BK BX
    Item No.:
    1043920000
    Packaging unit:
    54 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box