SL 7.62HP/10/270LF 3.2SN BK BX

PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 10, 270°, Solder pin length (l): 3.2 mm, tinned, black, Box

Item No. 1472450000

Properties

Accessories

Is counterpart of

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP2.5 mm²Female plug, clamping-yoke screw connectionBLZ 7.62 HPBLZ 7.62HP/180F
  • BLZ 7.62HP/10/180F SN BK BX
    Item No.:
    1095760000
    Packaging unit:
    15 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 10, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP2.5 mm²Female plug, PUSH IN spring connectionBLF 7.62 HPBLF 7.62HP/180LR
  • BLF 7.62HP/10/180LR SN BK BX
    Item No.:
    1227460000
    Packaging unit:
    18 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 10, 180°, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP2.5 mm²Female plug, clamping-yoke screw connectionBLZ 7.62 HPBLZ 7.62HP/180LR
  • BLZ 7.62HP/10/180LR SN BK BX
    Item No.:
    1165000000
    Packaging unit:
    15 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 10, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box

  • BLZ 7.62HP/10/180LR SN OR BX
    Item No.:
    1164930000
    Packaging unit:
    15 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 10, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP2.5 mm²Female plug, PUSH IN spring connectionBLF 7.62 HPBLF 7.62HP/180F
  • BLF 7.62HP/10/180F SN BK BX
    Item No.:
    1227540000
    Packaging unit:
    18 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 10, 180°, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box

  • BLF 7.62HP/10/180F SN OR BX
    Item No.:
    1230310000
    Packaging unit:
    18 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 10, 180°, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box