Eigenschappen
Version | PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 7.62 mm, Number of poles: 5, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box |
Order No. | 2629360000 |
Type | SL 7.62IT/05/90MF2 3.2SN BK BX |
GTIN (EAN) | 4050118893618 |
Qty. | 36 items |
Product data |
IEC: 630 V / 29 A UL: 300 V / 20 A |
Packaging | Box |
Depth | 12,65 mm |
Depth (inches) | 0,498 inch |
Height | 11,6 mm |
Height (inches) | 0,457 inch |
Height of lowest version | 8,4 mm |
Width | 45,1 mm |
Width (inches) | 1,776 inch |
Net weight | 3,768 g |
REACH SVHC | / |
Product family | OMNIMATE Power - series BL/SL 7.62IT |
Type of connection | Board connection |
Mounting onto the PCB | THT solder connection |
Pitch in mm (P) | 7,62 mm |
Pitch in inches (P) | 0,3 " |
Outgoing elbow | 90° |
Number of poles | 5 |
Number of solder pins per pole | 1 |
Solder pin length (l) | 3,2 mm |
Solder pin dimensions | 1.0 x 1.0 mm |
Solder pin dimensions = d tolerance | +0,01 / -0,03 mm |
Solder eyelet hole diameter (D) | 1,4 mm |
Solder eyelet hole diameter tolerance (D) | + 0,1 mm |
L1 in mm | 38,1 mm |
L1 in inches | 1,5 " |
Number of rows | 1 |
Pin series quantity | 1 |
Touch-safe protection acc. to DIN VDE 57 106 | Safe from finger touch, plugged |
Touch-safe protection acc. to DIN VDE 0470 | IP20 plugged |
Protection degree | IP20 in installed state |
Can be coded | Yes |
Plugging cycles | 25 |
Insulating material | PBT GF |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | IIIa |
Comparative Tracking Index (CTI) | ≥ 200 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Contact surface | tinned |
Layer structure of solder connection | 2...3 µm Ni / 2...4 µm Sn matt |
Layer structure of plug contact | 1...3 µm Ni / 2...4 µm Sn matt |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 100 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 100 °C |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated current, min. number of poles (Tu=20°C) | 29 A |
Rated current, max. number of poles (Tu=20°C) | 26 A |
Rated current, min. number of poles (Tu=40°C) | 25 A |
Rated current, max. number of poles (Tu=40°C) | 21 A |
Rated voltage for surge voltage class / pollution degree II/2 | 630 V |
Rated voltage for surge voltage class / pollution degree III/2 | 500 V |
Rated voltage for surge voltage class / pollution degree III/3 | 400 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 6 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 6 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 6 kV |
Short-time withstand current resistance | 3 x 1s with 180 A |
Clearance, min. | 6,5 mm |
Creepage distance, min. | 8,1 mm |
Rated voltage (Use group B / CSA) | 300 V |
Rated voltage (Use group C / CSA) | 300 V |
Rated voltage (Use group D / CSA) | 600 V |
Rated current (Use group B / CSA) | 20 A |
Rated current (Use group C / CSA) | 20 A |
Rated current (Use group D / CSA) | 5 A |
Rated voltage (Use group B / UL 1059) | 300 V |
Rated voltage (Use group C / UL 1059) | 300 V |
Rated voltage (Use group D / UL 1059) | 600 V |
Rated current (Use group B / UL 1059) | 20 A |
Rated current (Use group C / UL 1059) | 20 A |
Rated current (Use group D / UL 1059) | 5 A |
Clearance distance, min. | 6,5 mm |
Creepage distance, min. | 11,2 mm |
Packaging | Box |
VPE length | 338 mm |
VPE width | 130 mm |
VPE height | 20 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_251067) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |