Properties
Version | Photovoltaics |
Order No. | 2729230000 |
Type | SL SET PV NEXT |
GTIN (EAN) | 4050118804508 |
Qty. | 1 items |
Depth | 22.9 mm |
Depth (inches) | 0.902 inch |
Height | 12.2 mm |
Height (inches) | 0.48 inch |
Width | 22.9 mm |
Width (inches) | 0.902 inch |
Net weight | 34.7 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product information |
This set contains: - 4 Pcs. M25 Multiple sealing inserts 3x Ø7mm - 2 Pcs. M25 Reducing sealing insert 1x Ø16mm - 8 Pcs. Blind pin 28mm x Ø7mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000879 |
ETIM 7.0 | EC000879 |
ETIM 8.0 | EC000879 |
ETIM 9.0 | EC000879 |
ETIM 10.0 | EC000879 |
ECLASS 9.0 | 27-14-44-21 |
ECLASS 9.1 | 27-14-44-21 |
ECLASS 10.0 | 27-14-44-21 |
ECLASS 11.0 | 27-14-44-21 |
ECLASS 12.0 | 27-14-08-07 |
ECLASS 13.0 | 27-14-08-07 |
ECLASS 14.0 | 27-14-08-07 |
ECLASS 15.0 | 27-14-08-07 |
ROHS | Conform |
Is accessory of
-
Item No.:2683040000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Cable gland
-
Item No.:2737530000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2683060000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2737520000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, Cable gland
-
Item No.:2683050000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2683030000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Cable gland
-
Item No.:2866320000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
-
Item No.:2791930000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
-
Item No.:2975530000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2, 1100 V
-
Item No.:2975540000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 3 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, Cable gland, 1100 V
-
Item No.:2737610000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 4 MPP´s, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, Cable gland
-
Item No.:2737630000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
-
Item No.:2683130000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Cable gland
-
Item No.:2975560000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, MC4-Evo 2, 1100 V
-
Item No.:2866330000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, Cable gland
-
Item No.:2683160000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2791950000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection II, Cable gland
-
Item No.:2975570000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 3 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection II, Cable gland, 1100 V