Homologaciones
Approvals
ROHS
UL File Number Search
Certificate No. (UR)
General ordering data
Version
Order No.
Type
GTIN (EAN)
Qty.
Product data
Packaging
Delivery status
Last order date
Dimensiones y pesos
Depth
Depth (inches)
Height
Altezza (pollici)
Altezza minima
Width
폭 (인치)
Net weight
Environmental Product Compliance
RoHS Compliance Status
REACH SVHC
Especificaciones del sistema
Product family
Type of connection
Mounting onto the PCB
Pitch in mm (P)
Pitch in inches (P)
Outgoing elbow
Number of poles
Number of solder pins per pole
Solder pin length (l)
Solder pin length tolerance
Solder pin dimensions
Solder eyelet hole diameter (D)
Допуск на диаметр отверстия припойного ушка (D)
L1 in mm
L1 в дюймах
Количество рядов
Количество полюсных рядов
Защита от прикосновения согласно DIN VDE 57 106
Защита от прикосновения согласно DIN VDE 0470
Вид защиты
Объемное сопротивление
Кодируемый
Max. instickskraft/pol
Max. dragkraft/pol
Datos del material
Insulating material
Colour
Colour chart (similar)
Insulating material group
Comparative Tracking Index (CTI)
Moisture Level (MSL)
UL 94 flammability rating
Contact material
Contact surface
Структура слоев соединения под пайку
Layer structure of plug contact
Lagertemperatur, min.
Lagertemperatur, max.
Driftstemperatur, min.
Driftstemperatur, max
Temperaturområde Montage, min.
Temperaturområde Montage, max.
Rated data acc. to IEC
tested acc. to standard
Rated current, min. number of poles (Tu=20°C)
Rated current, max. number of poles (Tu=20°C)
Rated current, min. number of poles (Tu=40°C)
Rated current, max. number of poles (Tu=40°C)
Rated voltage for surge voltage class / pollution degree II/2
Rated voltage for surge voltage class / pollution degree III/2
Rated voltage for surge voltage class / pollution degree III/3
Rated impulse voltage for surge voltage class/ pollution degree II/2
Rated impulse voltage for surge voltage class/ pollution degree III/2
Rated impulse voltage for surge voltage class/ contamination degree III/3
Datos nominales según CSA
Institute (CSA)
Certificate No. (CSA)
Rated voltage (Use group B / CSA)
Rated voltage (Use group D / CSA)
Rated current (Use group D / CSA)
Reference to approval values
UL 1059に準拠した公称データ
Institute (UR)
Certificate No. (UR)
Rated voltage (Use group B / UL 1059)
Rated voltage (Use group D / UL 1059)
Rated current (Use group B / UL 1059)
Rated current (Use group D / UL 1059)
Reference to approval values
Embalaje
Packaging
VPE length
VPE width
VPE height
Fontos megjegyzés
IPC conformity
Notes
Classificazioni
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0