Properties
Version | Lockout device (terminal), PA 66/6, red |
Order No. | 2710220000 |
Type | SL TTB 6 |
GTIN (EAN) | 4050118893311 |
Qty. | 50 items |
Depth | 14.99 mm |
Depth (inches) | 0.59 inch |
Height | 20.07 mm |
Height (inches) | 0.79 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 0.496 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66/6 |
Colour | red |
UL 94 flammability rating | V-0 |
Explosion-tested version | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205925) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2710220000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2710220000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2710220000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |