Properties
Version | PE terminal, SNAP IN, Green/yellow, 6 mm², 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid |
Order No. | 3037430000 |
Type | SL3C 6 PE |
GTIN (EAN) | 4099987000178 |
Qty. | 50 items |
Depth | 57.6 mm |
Depth (inches) | 2.268 inch |
Depth including DIN rail | 66.6 mm |
Height | 76.7 mm |
Height (inches) | 3.02 inch |
Width | 8.2 mm |
Width (inches) | 0.323 inch |
Net weight | 26.44 g |
Storage temperature | -25 °C...60 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
Material | Wemid |
Colour | Green/yellow |
Colour of operational elements | green |
UL 94 flammability rating | V-0 |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 3 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | Yes |
Rail | TS 35 |
N-function | No |
PE function | Yes |
PEN function | No |
Explosion-tested version | No |
Open sides | right |
Type of fixing | Snap-on |
Type of mounting | TS 35 |
Connection type, additional connection | SNAP IN |
Blade size | 1.0 x 5.5 mm |
Clamping range, max. | 10 mm² |
Clamping range, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 10 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A5 |
Number of connections | 3 |
Stripping length | 12 mm |
Twin wire-end ferrules, max. | 4 mm² |
Twin wire-end ferrules, min. | 1.5 mm² |
Type of connection | SNAP IN |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 20 |
Wire connection cross section, finely stranded, max. | 10 mm² |
Wire connection cross section, finely stranded, min. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 1.5 mm² |
Wire connection cross-section, solid core, max. | 10 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 1256475-213329 |
Wire cross section max. (CSA) | 8 AWG |
Wire cross section min. (CSA) | 14 AWG |
Rail | TS 35 |
Standards | IEC 60947-7-2 |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 20 |
Rated cross-section | 6 mm² |
Rated voltage to adjoining terminal | 1,000 V |
Rated DC voltage | 1,000 V |
Standards | IEC 60947-7-2 |
Volume resistance according to IEC 60947-7-x | 0.78 mΩ |
Power loss in accordance with IEC 60947-7-x | 1.31 mW |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_320016) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000901 |
ETIM 7.0 | EC000901 |
ETIM 8.0 | EC000901 |
ETIM 9.0 | EC000901 |
ECLASS 9.0 | 27-14-11-41 |
ECLASS 9.1 | 27-14-11-41 |
ECLASS 10.0 | 27-14-11-41 |
ECLASS 11.0 | 27-14-11-41 |
ECLASS 12.0 | 27-14-11-41 |
ECLASS 13.0 | 27-25-01-03 |
ECLASS 14.0 | 27-25-01-03 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
Item No.:1856740000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:2007130000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white
-
Item No.:2448930000Packaging unit:500 PC
WS, Terminal marker, 8 x 8.1 mm, Weidmueller, white
-
Item No.:1046350000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:3077590000Packaging unit:25 PC
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 3, Pitch in mm (P): 8.20, Insulated: Yes, Width: 22.9 mm
-
Item No.:3077610000Packaging unit:25 PC
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 5, Pitch in mm (P): 8.20, Insulated: Yes, Width: 39.3 mm
-
Item No.:3077620000Packaging unit:10 PC
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 10, Pitch in mm (P): 8.20, Insulated: Yes, Width: 80.3 mm
-
Item No.:3077600000Packaging unit:25 PC
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 4, Pitch in mm (P): 8.20, Insulated: Yes, Width: 31.1 mm
-
Item No.:3077580000Packaging unit:25 PC
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 2, Pitch in mm (P): 8.20, Insulated: Yes, Width: 14.7 mm
-
Item No.:3037600000Packaging unit:50 PC
End plate for terminals, dark beige, Height: 76.7 mm, Width: 2.2 mm, V-0, Wemid, Snap-on: Yes
-
Item No.:1856750000Packaging unit:160 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
Item No.:1046370000Packaging unit:160 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification