Properties
Version | Feed-through terminal block, SNAP IN, dark beige, 6 mm², 41 A, 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C |
Order No. | 3037410000 |
Type | SL3C 6 |
GTIN (EAN) | 4099987000154 |
Qty. | ST |
Depth | 57.6 mm |
Depth (inches) | 2.268 inch |
Depth including DIN rail | 66.6 mm |
Height | 76.7 mm |
Height (inches) | 3.02 inch |
Width | 8.2 mm |
Width (inches) | 0.323 inch |
Net weight | 22.61 g |
Storage temperature | -25 °C...60 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
Material | Wemid |
Colour | dark beige |
Colour of operational elements | green |
UL 94 flammability rating | V-0 |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 3 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Open sides | right |
Type of fixing | Snap-on |
Type of mounting | TS 35 |
Connection type, additional connection | SNAP IN |
Blade size | 1.0 x 5.5 mm |
Clamping range, max. | 10 mm² |
Clamping range, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 10 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A5 |
Number of connections | 3 |
Stripping length | 12 mm |
Twin wire-end ferrules, max. | 4 mm² |
Twin wire-end ferrules, min. | 1.5 mm² |
Type of connection | SNAP IN |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 20 |
Wire connection cross section, finely stranded, max. | 10 mm² |
Wire connection cross section, finely stranded, min. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 1.5 mm² |
Wire connection cross-section, solid core, max. | 10 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 1256475-213329 |
Current size B (CSA) | 40 A |
Current size C (CSA) | 40 A |
Voltage size B (CSA) | 600 V |
Voltage size C (CSA) | 600 V |
Wire cross section max. (CSA) | 8 AWG |
Wire cross section min. (CSA) | 14 AWG |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 20 |
Rated cross-section | 6 mm² |
Rated voltage | 1,000 V |
Rated voltage to adjoining terminal | 1,000 V |
Rated DC voltage | 1,000 V |
Rated current | 41 A |
Current at maximum wires | 41 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 0.78 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 1.31 mW |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_320014) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
Item No.:2448930000Packaging unit:500 PC
WS, Terminal marker, 8 x 8.1 mm, Weidmueller, white
-
Item No.:1046370000Packaging unit:160 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
Item No.:1856750000Packaging unit:160 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
Item No.:3037600000Packaging unit:50 PC
End plate (terminals), dark beige, Height: 76.7 mm, Width: 2.2 mm, V-0, Wemid
-
-
-
-
-
-
Item No.:1046350000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:1856740000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:2007130000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white
MarkersTerminal markersMultiMarkWSWS 8/8
MarkersTerminal markersMultiCardDekafixDEK 5/8Custom printing
Terminal BlocksAccessoriesEnd platesS-Series6 mm²
Terminal BlocksAccessoriesEnd bracketsTS 35A-Series
MarkersTerminal markersMultiCardDekafixDEK 5/8Plus
MarkersTerminal markersMultiCardDekafixDEK 5/8Blank
MarkersTerminal markersMultiMarkDekafixDEK 5/8