Properties
Version | D-SERIES, Retaining clip |
Order No. | 7760056235 |
Type | SLD CLIP 4CO M |
GTIN (EAN) | 6944169634055 |
Qty. | 10 items |
Net weight | 0.18 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | for 4 CO contact socket |
Material | metal |
Colour | silver |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66502) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.7760056235) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=7760056235) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ECLASS 9.1 | 27-37-16-92 |
ECLASS 10.0 | 27-37-16-92 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
ROHS | Conform |
Is accessory of
-
Item No.:2765270000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:2765300000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:2765470000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:2765260000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:2765280000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:2765460000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:2765480000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:2765290000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:7760056227Packaging unit:10 PC
D-SERIES DRL, Relay socket, Number of contacts: 4, CO contact, Continuous current: 10 A, Screw connection