Properties
Version | D-SERIES DRL, Relay socket, Number of contacts: 4, CO contact, Continuous current: 10 A, Screw connection |
Order No. | 7760056227 |
Type | SLD F 4CO |
GTIN (EAN) | 6944169634031 |
Qty. | 10 items |
Depth | 30 mm |
Depth (inches) | 1.181 inch |
Height | 84.6 mm |
Height (inches) | 3.331 inch |
Width | 44 mm |
Width (inches) | 1.732 inch |
Net weight | 72.25 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...65 °C |
Humidity | 35...85 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E312083 |
Rated switching voltage | 250 V AC |
Continuous current | 10 A |
Max. switching voltage, AC | 250 V |
Contact type | 4 CO contact |
Rail | TS 35 |
Colour | black |
UL94 flammability rating component |
|
Pollution severity | 2 |
Surge voltage category | III |
Clearance and creepage distances for control side - load side | ≥ 6 mm |
Dielectric strength for control side - load side | 2 kVeff / 1 min |
Dielectric strength of neighbouring contacts | 2 kVeff / 1 min |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Protection degree | IP10 |
Certificate No. (cURus) | E312083 |
Wire connection method | Screw connection |
Stripping length, rated connection | 8 mm |
Tightening torque, min. | 0.8 Nm |
Tightening torque, max. | 1 Nm |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 2.5 mm² |
Wire connection | M4 forked cable lug (insulated) |
Blade size | Gr. PH2 |
Product information |
For this socket, a cross connection is not available. For this socket, markers are not available. |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35387) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66506) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.7760056227) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=7760056227) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001456 |
ETIM 7.0 | EC001456 |
ETIM 8.0 | EC001456 |
ETIM 9.0 | EC001456 |
ECLASS 9.0 | 27-37-16-03 |
ECLASS 9.1 | 27-37-16-03 |
ECLASS 10.0 | 27-37-16-03 |
ECLASS 11.0 | 27-37-16-03 |
ECLASS 12.0 | 27-37-16-03 |
ECLASS 13.0 | 27-37-16-03 |
ECLASS 14.0 | 27-37-16-03 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E312083 |
Accessories
-
Item No.:2749660000Packaging unit:1 PC
Screwdriver, Blade width (B): 2 mm, 100 mm, Blade thickness (A): 2
-
Item No.:2749900000Packaging unit:1 PC
Screwdriver, Blade width (B): 2 mm, 100 mm, Blade thickness (A): 2
-
Item No.:1174670000Packaging unit:10 PC
D-SERIES, RC filter, Rated control voltage: 6…230 V AC, Plug-in connection
-
Item No.:1174650000Packaging unit:10 PC
D-SERIES, Free-wheeling diode, Rated control voltage: 6…230 V DC, Plug-in connection
-
Item No.:2749420000Packaging unit:1 PC
Screwdriver, Blade width (B): 2 mm, 100 mm, Blade thickness (A):
-
Is accessory of
-
Item No.:2765270000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:2765290000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:2765280000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:2765460000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:2765260000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:2765470000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:2765300000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:2765480000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
Is counterpart of
-
Item No.:2765460000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:2765270000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:2765470000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:2765260000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:2765290000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:2765480000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:2765300000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Item No.:2765280000Packaging unit:10 PC
D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No