Properties
Version | End plate (terminals), dark beige, Height: 62.8 mm, Width: 2.2 mm, V-0, Wemid |
Order No. | 3037590000 |
Type | SLEP 2C 6 |
GTIN (EAN) | 4099987000406 |
Qty. | 50 items |
Depth | 36 mm |
Depth (inches) | 1.417 inch |
Height | 62.8 mm |
Height (inches) | 2.472 inch |
Width | 2.2 mm |
Width (inches) | 0.087 inch |
Net weight | 3.8 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | End plate |
Snap-on | Yes |
With snap-in pegs | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_321509) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
Is accessory of
-
Item No.:3037390000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, blue, 6 mm², 41 A, 1000 V, Number of connections: 2
-
Item No.:3037380000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, dark beige, 6 mm², 41 A, 1000 V, Number of connections: 2
Terminal BlocksUniversal rangeSNAP IN technologyS-SeriesFeed-through terminal blocks1-tier6 mm²