Properties
Version | Cutting blade |
Order No. | 9041600000 |
Type | SLICER 2K |
GTIN (EAN) | 4008190335519 |
Qty. | 1 items |
Depth | 22 mm |
Depth (inches) | 0.866 inch |
37 mm | |
Height (inches) | 1.457 inch |
Width | 110 mm |
Width (inches) | 4.331 inch |
Net weight | 159 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | Sheathing strippers |
Version | One-hand mechanical |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000142 |
ETIM 7.0 | EC000142 |
ETIM 8.0 | EC000142 |
ETIM 9.0 | EC000142 |
ECLASS 9.0 | 21-04-47-01 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-47-01 |
ECLASS 11.0 | 21-04-47-01 |
ECLASS 12.0 | 21-04-47-01 |
ECLASS 13.0 | 21-04-47-01 |
ECLASS 14.0 | 21-04-47-01 |