Properties
Version | Sheathing strippers |
Order No. | 9918100000 |
Type | SLICER NO 35 |
GTIN (EAN) | 4032248359318 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 17.01.2024 |
Depth | 48 mm |
Depth (inches) | 1.89 inch |
Height | 30 mm |
Height (inches) | 1.181 inch |
Width | 150 mm |
Width (inches) | 5.905 inch |
Net weight | 121 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | Cable cutter for conductors with 27-37 mm O.D. |
Cable type | Flexible and solid conductors with PVC insulation |
Max. conductor diameter | 37 mm |
Min. conductor diameter | 27 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002109 |
ETIM 7.0 | EC002109 |
ETIM 8.0 | EC002109 |
ETIM 9.0 | EC002109 |
ECLASS 9.0 | 21-04-37-06 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-37-06 |
ECLASS 11.0 | 21-04-37-06 |
ECLASS 12.0 | 21-04-37-06 |
ECLASS 13.0 | 21-04-37-06 |