SM 18/9.5 MM WS

SwitchMark, Device markers, 9 x 18 mm, white

Item No. 2006220000

Properties

Accessories

Is accessory of

    Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 relay De-energized to SafeWithout monitoring
  • SCS 24VDC P1SIL3DS I
    Item No.:
    2500980000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC (16...36 V DC), , Max. switching current, internal fuse : 5 A, SIL 3, EN 61508:2010

  • SCS 24VDC P1SIL3DS
    Item No.:
    1303890000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, EN 61508:2010

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 relay De-energized / energized to Safe
  • SCS 24VDC P2SIL3DSES
    Item No.:
    1319270000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC -15 / +20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, DIN EN 61508

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 emergency off relay / Fire & Gas
  • SCS 24VDC P2SIL3ES
    Item No.:
    1319280000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC ±15 %, 24 VDC +15% / -10% during auto-start, 35 mA, 5, SIL 3, DIN EN 61508, EN ISO 13849-1 (PLe)

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 relay De-energized to SafeWith monitoring
  • SCS 24VDC P1SIL3DS MG3
    Item No.:
    1304040000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, EN 61508:2010

  • SCS 24VDC P1SIL3DS M
    Item No.:
    1303760000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, EN 61508:2010

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 relay Energized to Safe with line and load monitoring
  • SCS 24VDC P1SIL3ES LL-T
    Item No.:
    2634010000
    Packaging unit:
    1 PC

    Safety relay, 24 V DC ± 20%, , Max. switching current, internal fuse : , Safety category: SIL 3 EN 61508:2010

  • SCS 24VDC P1SIL3ES LL
    Item No.:
    2633940000
    Packaging unit:
    1 PC

    Safety relay, 24 V DC ± 20%, , Max. switching current, internal fuse : , Safety category: SIL 3 EN 61508:2010