Properties
Version | SwitchMark, Device markers, 18 x 27 mm, green |
Order No. | 2420210000 |
Type | SM 27/18 K MC NE GN |
GTIN (EAN) | 4050118428766 |
Qty. | 80 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 18 mm |
Height (inches) | 0.709 inch |
Width | 27 mm |
Width (inches) | 1.063 inch |
Net weight | 1.35 g |
Operating temperature range | -40...60 °C |
Adhesive | Double-sided adhesive tape |
Colour | green |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...60 °C |
Operating temperature range, max. | 60 °C |
Operating temperature range, min. | -40 °C |
UL 94 flammability rating | V-2 |
Version | Self-adhesive |
Width | 27 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2420210000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2420210000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ROHS | Conform |
Related products
-
Item No.:2715590000Packaging unit:1 PC
Marking systems, Ink jet technology, 1200 DPI, Multicard, MetalliCard
Industrial printersInkjet printing systemsPrinters