Properties
Version | SwitchMark, Device markers, 18 x 27 mm, white |
Order No. | 1707270000 |
Type | SM 27/18 K MC NE WS |
GTIN (EAN) | 4008190925116 |
Qty. | 80 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 18 mm |
Height (inches) | 0.709 inch |
Width | 27 mm |
Width (inches) | 1.063 inch |
Net weight | 1.35 g |
Operating temperature range | -40...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Double-sided adhesive tape |
Colour | white |
compatible printer |
[PRINTJET CONNECT](~/p/2715590000)
[MCP PLUS](~/p/1925000000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...60 °C |
Operating temperature range, max. | 60 °C |
Operating temperature range, min. | -40 °C |
UL 94 flammability rating | V-2 |
Version | Self-adhesive |
Width | 27 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62935) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1707270000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1707270000) |
Product Change Notification |
[Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Accessories
-
Item No.:1720590002Packaging unit:10 PC
SwitchMark, Protective cap, 18 x 27 mm, Transparent
Is accessory of
-
Item No.:1450540000Packaging unit:1 PC
FrontCom, Single frame, Metal cover, Lockable with key
-
Item No.:1450510000Packaging unit:1 PC
FrontCom, Single frame, Plastic cover, Control knob locking
-
Item No.:2003160000Packaging unit:1 PC
FrontCom, Single frame, Metal cover, Lockable with cabinet key
-
Item No.:2003140000Packaging unit:1 PC
FrontCom, Single frame, Plastic cover, Lockable with cabinet key
-
Item No.:2003190000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Lockable with cabinet key
-
Item No.:2663200000Packaging unit:1 PC
FrontCom, Single frame, Metal cover, Lockable with cabinet key (Daimler lock)
-
Item No.:2669640000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Control knob locking, NEMA 4X
-
Item No.:1450530000Packaging unit:1 PC
FrontCom, Single frame, Metal cover, Control knob locking
-
Item No.:2003180000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Lockable with key
-
Item No.:2003170000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Control knob locking
-
Item No.:2003150000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Lockable with cabinet key (Daimler lock)
-
Item No.:2663190000Packaging unit:1 PC
FrontCom, Single frame, Plastic cover, Lockable with cabinet key (Daimler lock)
-
Item No.:1450520000Packaging unit:1 PC
FrontCom, Single frame, Plastic cover, Lockable with key
-
Item No.:2669630000Packaging unit:1 PC
FrontCom, Single frame, Metal cover, Control knob locking, NEMA 4X