Properties
Version | SwitchMark, Device markers, 8 x 27 mm, white |
Order No. | 1812630000 |
Type | SM 27/8 K MC NE WS |
GTIN (EAN) | 4032248296033 |
Qty. | 80 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 8 mm |
Height (inches) | 0.315 inch |
Width | 27 mm |
Width (inches) | 1.063 inch |
Net weight | 1.19 g |
Operating temperature range | -40...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Double-sided adhesive tape |
Colour | white |
compatible printer |
[PRINTJET CONNECT](~/p/2715590000)
[MCP PLUS](~/p/1925000000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...60 °C |
Operating temperature range, max. | 60 °C |
Operating temperature range, min. | -40 °C |
UL 94 flammability rating | V-2 |
Version | Self-adhesive |
Width | 27 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64062) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1812630000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1812630000) |
Product Change Notification |
[Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:1403080000Packaging unit:1 PC
Clamping yoke, Clamping yoke, PA 66 GF 30
-
Item No.:1402830000Packaging unit:1 PC
Clamping yoke, Clamping yoke, PA 66 GF 30
-
Item No.:1403090000Packaging unit:1 PC
Clamping yoke, Clamping yoke, PA 66 GF 30
-
Item No.:1403070000Packaging unit:1 PC
Clamping yoke, Clamping yoke, PA 66 GF 30
-
Item No.:1403060000Packaging unit:1 PC
Clamping yoke, Clamping yoke, PA 66 GF 30
-
Item No.:1403050000Packaging unit:1 PC
Clamping yoke, Clamping yoke, PA 66 GF 30
Terminal BlocksApplication rangeShielding and earthingShield clamping saddlewith high-passTS 35
Terminal BlocksApplication rangeShielding and earthingShield clamping saddlewith high-passTS 27