Properties
Version | SwitchMark, Accessories, 48 x 27 mm, blue |
Order No. | 3009080000 |
Type | SM-DT-H 27/18 BL |
GTIN (EAN) | 4099986911666 |
Qty. | 25 items |
Depth | 3.3 mm |
Depth (inches) | 0.13 inch |
Height | 48 mm |
Height (inches) | 1.89 inch |
Width | 27 mm |
Width (inches) | 1.063 inch |
Diameter | 22 mm |
Net weight | 1.231 g |
Operating temperature range | -40...100°C |
Colour | blue |
Detectible in accordance with Rondotest | 4.7 mm Al |
Halogen | No |
Material | Polyamide 66 |
Operating temperature range | -40...100°C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Recommended industries | Food processing industry |
UL 94 flammability rating | HB |
Width | 27 mm |
Diameter | 22 mm |
Halogen | No |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |