Properties
Version | SwitchMark, Accessories, 59 x 27 mm, black |
Order No. | 1782710000 |
Type | SM-H 27/27 SW |
GTIN (EAN) | 4032248179084 |
Qty. | 10 items |
Depth | 3.3 mm |
Depth (inches) | 0.13 inch |
Height | 59 mm |
Height (inches) | 2.323 inch |
Width | 27 mm |
Width (inches) | 1.063 inch |
Diameter | 22 mm |
Net weight | 2.8 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 0 |
Number of markers per combination | 1 MultiCard = Accessories |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
UL 94 flammability rating | V-2 |
Width | 27 mm |
Diameter | 22 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63686) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1782710000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1782710000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Is accessory of
-
Item No.:1773230000Packaging unit:60 PC
SwitchMark, Device markers, 27 x 27 mm, SwitchMark holder, silver
-
Item No.:1079510000Packaging unit:60 PC
SwitchMark, Device markers, 27 x 27 mm, SwitchMark holder, grey
-
Item No.:1773220000Packaging unit:60 PC
SwitchMark, Device markers, 27 x 27 mm, SwitchMark holder, white
-
Item No.:1131840000Packaging unit:60 PC
SwitchMark, Device markers, 27 x 27 mm, SwitchMark holder, yellow
-
Item No.:1773240000Packaging unit:12 PC
SwitchMark, Device markers, 27 x 27 mm, SwitchMark holder, To customer specification
MarkersDevice markersMultiCardSwitchMarkSM 27/27Blank
MarkersDevice markersMultiCardSwitchMarkSM 27/27Custom printing