Properties
Version | PCB plug-in connector, PE contact for MCZ, Accessories |
Order No. | 1003280000 |
Type | SMSE FE MCZ 1.5/PE |
GTIN (EAN) | 4032248699063 |
Qty. | 100 items |
Depth | 22 mm |
Depth (inches) | 0.866 inch |
Height | 13.4 mm |
Height (inches) | 0.528 inch |
Width | 4.3 mm |
Width (inches) | 0.169 inch |
Net weight | 1.31 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Copper |
Colour | Silver grey |
Colour chart (similar) | RAL 7001 |
Protection degree | IP20 in installed state |
Rail | TS 35 x 15 |
Cross-connection | No |
Type of connection | Pressure clamp connection |
Cross-connection | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212757) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
ROHS | Conform |