Properties
Version | PCB plug-in connector, OMNIMATE Housing - TERMINALBOX Silver grey, Tension-clamp connection, FE contact, Width: 14.9 mm |
Order No. | 2224390000 |
Type | SMSE KU FE MCZ 1.5 |
GTIN (EAN) | 4008190967444 |
Qty. | 500 items |
Depth | 4.2 mm |
Depth (inches) | 0.165 inch |
Height | 16.1 mm |
Height (inches) | 0.634 inch |
Width | 14.9 mm |
Width (inches) | 0.587 inch |
Net weight | 0.682 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Rated current, max. number of poles (Tu=40°C) | 10 A |
Rated voltage for surge voltage class / pollution degree III/3 | 250 V |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 4 kV |
Colour | Silver grey |
Colour chart (similar) | RAL 7001 |
Protection degree | IP20 |
Type of contact to PCB | Solder connection, direct |
Type of connection | Tension-clamp connection |
Wire connection method | Tension-clamp connection |
Stripping length | 8 mm |
Blade size | 0.6 x 3.5 mm |
Clamping range, min. | 0.13 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 14 |
w. plastic collar ferrule, DIN 46228 pt 4, min. | 0.5 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, max. | 1.5 mm² |
Max. clamping range | 2.5 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_290392) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002643 |
ETIM 7.0 | EC002643 |
ETIM 8.0 | EC002643 |
ETIM 9.0 | EC002643 |
ECLASS 9.0 | 27-44-04-01 |
ECLASS 9.1 | 27-44-04-01 |
ECLASS 10.0 | 27-44-04-01 |
ECLASS 11.0 | 27-46-01-01 |
ECLASS 12.0 | 27-46-01-01 |
ECLASS 13.0 | 27-46-01-01 |
ECLASS 14.0 | 27-46-01-01 |
ROHS | Conform |