Properties
Version | Bolt-type screw terminals, Busbar, Number of poles: |
Order No. | 1868880000 |
Type | SMSE WF10/2XM6 |
GTIN (EAN) | 4032248499755 |
Qty. | 10 items |
Depth | 28.5 mm |
Depth (inches) | 1.122 inch |
Height | 48 mm |
Height (inches) | 1.89 inch |
Width | 30 mm |
Width (inches) | 1.181 inch |
Net weight | 77.7 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 0b4175f8-aa16-44b6-bff0-e8333344a12b |
Material | Copper |
Surface finish | tinned |
Colour | Silver grey |
Installation advice | Direct mounting |
Installation advice | Direct mounting |
Surface finish | tinned |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224892) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1868880000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1868880000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-14-11-92 |
ECLASS 14.0 | 27-14-11-92 |
ROHS | Conform |
Is accessory of
-
Item No.:1857540000Packaging unit:4 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection
-
Item No.:1028500000Packaging unit:5 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection, Direct mounting
-
Item No.:1049240000Packaging unit:4 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection, Direct mounting, TS 35
-
Item No.:1028580000Packaging unit:5 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection
-
Item No.:1029500000Packaging unit:4 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection
-
Item No.:1319070000Packaging unit:25 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection
-
Item No.:1780870000Packaging unit:20 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection
-
Item No.:1968940000Packaging unit:20 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection, Direct mounting
-
Item No.:1319080000Packaging unit:25 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection
-
Item No.:1780880000Packaging unit:20 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection
-
Item No.:1968950000Packaging unit:20 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection