Properties
Version | Accessories, Busbar |
Order No. | 1246990000 |
Type | SMSE WSH 135/60 MT |
GTIN (EAN) | 4050118079319 |
Qty. | 10 items |
Depth | 3 mm |
Depth (inches) | 0.118 inch |
Height | 123.5 mm |
Height (inches) | 4.862 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 28.7 g |
Storage temperature | -25 °C...55 °C |
Colour | grey |
Version | Power supply units |
Explosion-tested version | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74498) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1246990000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1246990000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1246990000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-14-11-92 |
ROHS | Conform |