Properties
Version | Accessories, Busbar, Steel |
Order No. | 1553270000 |
Type | SMSE WSH 90/60 MT |
GTIN (EAN) | 4050118360479 |
Qty. | 10 items |
Depth | 60 mm |
Depth (inches) | 2.362 inch |
Height | 134 mm |
Height (inches) | 5.276 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 43.821 g |
Storage temperature | -25 °C...55 °C |
Material | Steel |
Surface finish | galvanized |
Colour | grey |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of connection | Miscellaneous |
Installation advice | Direct mounting |
Surface finish | galvanized |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62180) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1553270000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1553270000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1553270000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-14-11-92 |
ROHS | Conform |