Properties
Version | Photovoltaics, Current monitoring, 12-channel, Current monitoring, Monitoring components, 24 V DC power supply |
Order No. | 4000002961 |
Type | SOLAR SMS SLAVE 12IN25A |
GTIN (EAN) | 8430243432344 |
Qty. | 1 items |
Depth | 259 mm |
Depth (inches) | 10.197 inch |
Height | 43.5 mm |
Height (inches) | 1.713 inch |
Width | 45 mm |
Width (inches) | 1.772 inch |
Net weight | 248 g |
Operating temperature | -25 °C...70 °C |
Continuous operating temp., min. | -25 °C |
Continuous operating temp., max. | 70 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9f0771a9-8aff-4670-ab97-f53e47dde174 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
Communication | MODBUS RS485 RTU |
current measuring | Hall effect sensor |
Height | ≤ 2000 m |
Maximum current per string | 25 A DC (-25…+70 °C) |
Maximum number of strings | 12 |
Maximum reading error | ± 1% (of the full scale value) |
Pollution severity | 2 |
Rated voltage | 24 V DC |
Standards |
ETSI EN 300 220-1 V3.1.1:2017
ETSI EN 300 220-2 V3.1.1:2017 ETSI EN 301 489-1 V2.2.3:2019 ETSI EN 301 489-3 V2.1.2:2021 EN 61326-1:2013 EN 62311:2020 EN 62109-1:2010 |
Voltage supply | 24 V DC supplied from SOLAR SMS MASTER or SOLAR SMS MASTER LORA |
Approval/Certificate/Document of Conformity | [Declaration of Conformity Solar SMS](https://mdcop.weidmueller.com/mediadelivery/asset/900_314024) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_318810) |
User Documentation | [Solar SMS RS485 User manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_308092) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC002928 |
ETIM 9.0 | EC002928 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-04-90 |
ECLASS 10.0 | 22-57-04-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |