Properties
Version | Automatic machines, Replacement part |
Order No. | 1477050000 |
Type | SOT 1,0 CA 100-2.5 |
GTIN (EAN) | 4050118283877 |
Qty. | 1 items |
Height | 86 mm |
Height (inches) | 3.386 inch |
Diameter | 160 mm |
Net weight | 0.892 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Product information | Usable for 0.5 mm² to 1.0 mm² |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ROHS | Conform |
Is accessory of
Automatic MachinesStripping and crimping machinesAutomatic machines