Properties
Version | Testing tools, Voltage testers |
Order No. | 9006890000 |
Type | SP 303 |
GTIN (EAN) | 4032248108459 |
Qty. | 1 items |
Width | 135 mm |
Width (inches) | 5.315 inch |
Diameter | 12 mm |
Net weight | 35 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Voltage tester |
AC voltage measuring range | 220-250 V |
Blade length | 63 mm |
Blade width (B) | 3 mm |
Continuity test | No |
DC voltage measuring range | 230 V |
Display | Visual |
Load switchable | No |
Phase sequence display | No |
Working temperature, max. | 30 °C |
Working temperature, min. | -10 °C |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000494 |
ETIM 7.0 | EC000494 |
ETIM 8.0 | EC000494 |
ETIM 9.0 | EC000494 |
ECLASS 9.0 | 27-20-03-08 |
ECLASS 9.1 | 27-20-03-08 |
ECLASS 10.0 | 27-20-03-08 |
ECLASS 11.0 | 27-20-03-08 |
ECLASS 12.0 | 27-20-03-08 |
ECLASS 13.0 | 27-20-03-08 |
ECLASS 14.0 | 27-20-03-08 |
ROHS | Conform |