Properties
Version | Klippon EB (Essential Box), Spacer, Height: 11.2 mm, Width: 10 mm, Depth: 30 mm, Material: Steel, silver |
Order No. | 3896300000 |
Type | SP M6 30 MSZN |
GTIN (EAN) | 4008190850241 |
Qty. | 2 items |
Depth | 30 mm |
Depth (inches) | 1.181 inch |
Height | 11.2 mm |
Height (inches) | 0.441 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 20 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6aI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 4fe41ce4-fb58-49a0-ad55-50be51f269ad |
Material | Steel |
Type of fixing | when screwed in |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_72196) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.3896300000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=3896300000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002625 |
ETIM 7.0 | EC002625 |
ETIM 8.0 | EC002625 |
ETIM 9.0 | EC002625 |
ECLASS 9.0 | 27-18-28-07 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-28-07 |
ECLASS 11.0 | 27-18-28-07 |
ECLASS 12.0 | 27-18-28-07 |
ECLASS 13.0 | 27-18-28-07 |
ECLASS 14.0 | 27-18-28-07 |
ROHS | Conform |
Is accessory of
-
Item No.:8000090367Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 500 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090361Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 500 mm, Width: 400 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:1939670000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 160 mm, Depth: 91 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1937740000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 160 mm, Depth: 91 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:9529230000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 160 mm, Depth: 91 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1565290000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 160 mm, Depth: 91 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:8000090349Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 300 mm, Width: 300 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090343Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 300 mm, Width: 300 mm, Depth: 150 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:1306140000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 600 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305950000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 600 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:8000090363Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 300 mm, Width: 300 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090357Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 300 mm, Width: 300 mm, Depth: 150 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:1939730000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 230 mm, Width: 280 mm, Depth: 100 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:0342300000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 82 mm, Width: 130 mm, Depth: 72 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1937890000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 82 mm, Width: 130 mm, Depth: 72 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:8000090347Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 500 mm, Width: 400 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090355Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 500 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:0573400000Packaging unit:5 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 125 mm, Depth: 57 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1937830000Packaging unit:5 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 125 mm, Depth: 57 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:9529150000Packaging unit:5 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 125 mm, Depth: 57 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:9529170000Packaging unit:5 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 175 mm, Depth: 57 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1939610000Packaging unit:5 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 175 mm, Depth: 57 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1937820000Packaging unit:5 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 175 mm, Depth: 57 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1306130000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 400 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305940000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 400 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1306070000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 120 mm, Width: 220 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305880000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 120 mm, Width: 220 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:8000090352Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090345Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:1937800000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 122 mm, Depth: 81 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1939640000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 122 mm, Depth: 81 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1565270000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 122 mm, Depth: 81 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:9529200000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 122 mm, Depth: 81 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:8000090346Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 400 mm, Width: 400 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090354Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 400 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:0342600000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 350 mm, Depth: 100 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1937880000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 350 mm, Depth: 100 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1939710000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 350 mm, Depth: 100 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1306100000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 360 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305910000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 360 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:2934140000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 140 mm, Width: 140 mm, Depth: 81 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:2934120000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 140 mm, Width: 140 mm, Depth: 81 mm, Material: Aluminium AlSi12, Powder-coated, Silver grey
-
Item No.:8000090365Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090359Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:1306120000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 255 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305930000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 255 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:9529130000Packaging unit:10 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 75 mm, Depth: 57 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1937910000Packaging unit:10 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 75 mm, Depth: 57 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1939570000Packaging unit:10 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 75 mm, Depth: 57 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1305970000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 405 mm, Width: 400 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1306150000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 405 mm, Width: 400 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1306050000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 120 mm, Width: 122 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305870000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 120 mm, Width: 122 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1305900000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 260 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1306090000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 260 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:8000071023Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 500 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000071022Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 400 mm, Width: 600 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000071030Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 800 mm, Width: 600 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000071019Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 300 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000071017Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 200 mm, Width: 200 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000071029Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 600 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000071026Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 500 mm, Width: 600 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000071020Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000071018Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 300 mm, Width: 300 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000071021Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 400 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000071024Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 500 mm, Width: 500 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000090356Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 200 mm, Width: 200 mm, Depth: 150 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090362Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 200 mm, Width: 200 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:1306180000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 400 mm, Depth: 160.5 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305990000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 400 mm, Depth: 160.5 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:8000090360Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 400 mm, Width: 400 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090366Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 400 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090364Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 300 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090358Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 300 mm, Width: 300 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:1306080000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 160 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305890000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 160 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1305920000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 560 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1306110000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 560 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:8000090351Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 300 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090344Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 300 mm, Width: 300 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:2934180000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 230 mm, Width: 330 mm, Depth: 181 mm, Material: Aluminium AlSi12, Powder-coated, Silver grey
-
Item No.:2934200000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 230 mm, Width: 330 mm, Depth: 181 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:8000090342Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 200 mm, Width: 200 mm, Depth: 150 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090348Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 200 mm, Width: 200 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:1939700000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 260 mm, Depth: 91 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1937730000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 260 mm, Depth: 91 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:9529250000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 260 mm, Depth: 91 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:0573600000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 260 mm, Depth: 91 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1305980000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 255 mm, Depth: 160.5 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1306170000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 255 mm, Depth: 160.5 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:2934240000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 313 mm, Width: 404 mm, Depth: 181 mm, Material: Aluminium AlSi12, Powder-coated, Silver grey
-
Item No.:0342400000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 130 mm, Width: 170 mm, Depth: 90 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1939650000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 130 mm, Width: 170 mm, Depth: 90 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1937860000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 130 mm, Width: 170 mm, Depth: 90 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:0342500000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 200 mm, Depth: 100 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1939690000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 200 mm, Depth: 100 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:9529240000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 200 mm, Depth: 100 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1937810000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 250 mm, Depth: 55 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1565260000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 250 mm, Depth: 55 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:9529180000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 250 mm, Depth: 55 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey