Properties
Version | Klippon TB (Terminal Box), Spacer, Height: 11.2 mm, Width: 10 mm, Depth: 30 mm, Material: Stainless steel 1.4305 (303) |
Order No. | 0935140000 |
Type | SP M6 30 S2 |
GTIN (EAN) | 4032248699117 |
Qty. | 4 items |
Depth | 30 mm |
Depth (inches) | 1.181 inch |
Height | 11.2 mm |
Height (inches) | 0.441 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 19 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Stainless steel 1.4305 (303) |
Material | Stainless steel 1.4305 (303) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_69877) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0935140000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0935140000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002625 |
ETIM 7.0 | EC002625 |
ETIM 8.0 | EC002625 |
ETIM 9.0 | EC002625 |
ECLASS 9.0 | 27-18-28-07 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-28-07 |
ECLASS 11.0 | 27-18-28-07 |
ECLASS 12.0 | 27-18-28-07 |
ECLASS 13.0 | 27-18-28-07 |
ECLASS 14.0 | 27-18-28-07 |
ROHS | Conform |