Properties
Order No. | 7940125466 |
Type | SP-RS PLC5 1771-G/H/F/FB 21CH, GOLD, WM |
GTIN (EAN) | 4064675256090 |
Qty. | 1 items |
Depth | 144 mm |
Depth (inches) | 5.669 inch |
Height | 254 mm |
Height (inches) | 10 inch |
Width | 30 mm |
Width (inches) | 1.181 inch |
Net weight | 6,248 g |
Storage temperature | 0...50 °C |
Operating temperature | 0...50 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection (field side) | Card edge |
Connection (field side) | Card edge |
Operating voltage | 240 V |
Max. current per channel | 3 A |
Pollution severity level | 2 |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 9.0 | EC002584 |
ECLASS 9.0 | 27-33-02-92 |
ECLASS 9.1 | 27-24-22-92 |
ECLASS 10.0 | 27-33-02-92 |
ECLASS 11.0 | 27-33-02-92 |
ECLASS 12.0 | 27-33-02-92 |
ECLASS 13.0 | 27-33-02-92 |
ECLASS 14.0 | 27-33-02-92 |
ROHS | Conform |