SPE P20 R1H 2.1 6 N/N TU

PCB plug-in connector, SPE (Single Pair Ethernet), Clip-on flange, THT/THR solder connection, 1.80 mm, Number of poles: 2, 90°, Solder pin length (l): 2.1 mm, Ni/Au, black, Tube

Item No. 3150600000

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Packaging

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Height of lowest version
Width
Width (inches)
Net weight

Temperatures

Installation temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

System specifications

Category
Latch option
LED
Model
Mounting onto the PCB
Number of poles
Number of solder pins per pole
Outgoing elbow
Performance-Category
Pitch in inches (P)
Pitch in mm (P)
Plugging cycles
Product family
Protection degree
Shield surface
Shield tabs
Shielding
Shielding material
Side termination, characteristic
Solder pin dimensions
Solder pin length (l)
Soldering process
Transmission rate
Type of connection

Electrical properties

Dielectric strength, contact / contact
Dielectric strength, contact / shield
Insulation resistance
Nominal voltage
PoE / PoE+

Standards

Connector standard

Material data

Insulating material
Colour
Colour chart (similar)
Insulation resistance
Moisture Level (MSL)
UL 94 flammability rating
Contact base material
Contact material
Contact surface
Layer structure of solder connection
Layer structure of plug contact
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.

Packing

Packaging
VPE length
VPE width
VPE height