Properties
Order No. | 2888410000 |
Type | SPIRIT LEVEL SMALL |
GTIN (EAN) | 4064675875451 |
Qty. | 1 items |
Width | 32 mm |
Width (inches) | 1.26 inch |
Length | 150 mm |
Length (inches) | 5.905 inch |
Net weight | 200 g |
Description of article | Spirit Level |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 7.0 | EC000145 |
ETIM 8.0 | EC000145 |
ETIM 9.0 | EC000145 |
ETIM 10.0 | EC000145 |
ECLASS 11.0 | 21-16-01-11 |
ECLASS 12.0 | 21-16-01-11 |
ECLASS 13.0 | 21-16-01-11 |
ECLASS 14.0 | 21-16-01-11 |
ECLASS 15.0 | 21-16-01-11 |