Properties
Version | Cross-connector (terminal), when screwed in, black, 41 A, Number of poles: 4, Pitch in mm (P): 9.00, Insulated: Yes, Width: 32.1 mm |
Order No. | 2615130000 |
Type | SQB 3/4 |
GTIN (EAN) | 4050118653854 |
Qty. | 50 items |
Depth | 2.8 mm |
Depth (inches) | 0.11 inch |
Height | 24 mm |
Height (inches) | 0.945 inch |
Width | 32.1 mm |
Width (inches) | 1.264 inch |
Net weight | 2.21 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material |
Wemid
PA |
Colour | black |
Version | Cross-connector |
Explosion-tested version | No |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Rated current, multi-pole | 41 A |
Type | Cross-connector |
Pitch in mm (P) | 9 mm |
Number of poles | 4 |
Rated current | 41 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205565) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2615130000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2615130000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |