Properties
Version | PCB plug-in connector, Bus-contact block for CH20M12-67, Solder flange, THT/THR solder connection, Number of poles: 5, 180°, Solder pin length (l): 1.5 mm, Gold-plated, black |
Order No. | 1155900000 |
Type | SR-SMD 4.50/05/90LF 1.5AU BK RL |
GTIN (EAN) | 4032248942381 |
Qty. | 300 items |
Product data |
IEC: 160 V UL: 300 V / 5 A |
Packaging | Tape |
Depth | 16.3 mm |
Depth (inches) | 0.642 inch |
Height | 24 mm |
Height (inches) | 0.945 inch |
Width | 7.4 mm |
Width (inches) | 0.291 inch |
Length | 0 mm |
Net weight | 3.373 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Insulating material | LCP |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | IIIa |
Comparative Tracking Index (CTI) | 175 ≤ CTI <400 |
Insulation strength | ≥ 108 Ω |
Moisture Level (MSL) | 1 |
Contact surface | Gold-plated |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 100 °C |
Temperature range, installation, min. | -30 °C |
Temperature range, installation, max. | 100 °C |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated voltage for surge voltage class / pollution degree II/2 | 160 V |
Rated voltage for surge voltage class / pollution degree III/2 | 100 V |
Rated voltage for surge voltage class / pollution degree III/3 | 63 V |
Rated impulse voltage for surge voltage class/ pollution degree II/3 | 1.5 kV |
Clearance, min. | 2.3 mm |
Creepage distance, min. | 3.2 mm |
Institute (cURus) | CURUS |
Certificate No. (cURus) | E60693 |
Rated voltage (Use group B / UL 1059) | 300 V |
Rated voltage (Use group C / UL 1059) | 50 V |
Rated voltage (Use group D / UL 1059) | 50 V |
Rated current (Use group B / UL 1059) | 5 A |
Rated current (Use group C / UL 1059) | 5 A |
Rated current (Use group D / UL 1059) | 5 A |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Comparative Tracking Index (CTI) | 175 ≤ CTI <400 |
Insulating material | LCP |
Insulating material group | IIIa |
Material | Plastic |
Surface finish | gold |
Colour | black |
Colour chart (similar) | RAL 9011 |
Protection degree | IP20 in installed state |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_89451) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1155900000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1155900000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 9.0 | 27-18-27-90 |
ECLASS 9.1 | 27-18-27-90 |
ECLASS 10.0 | 27-18-27-92 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-18-27-92 |
ECLASS 14.0 | 27-18-27-92 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
Item No.:1248210000Packaging unit:5 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 25.3 mm
-
Item No.:1248190000Packaging unit:5 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 500 mm
-
Item No.:1248180000Packaging unit:5 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 25.3 mm
-
Item No.:1193170000Packaging unit:50 PC
OMNIMATE Housing - series CH20M, Length: 40.5 mm, Width: 5.1 mm
-
Item No.:1193160000Packaging unit:50 PC
OMNIMATE Housing - series CH20M, Length: 40.5 mm, Width: 5.1 mm
-
Item No.:1248170000Packaging unit:5 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 750 mm
-
Item No.:1248160000Packaging unit:10 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 25.3 mm
-
Item No.:1248150000Packaging unit:10 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 250 mm
-
Item No.:1248230000Packaging unit:10 PC
OMNIMATE Housing - series CH20M, Width: 500 mm
-
Item No.:1248220000Packaging unit:10 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 250 mm
-
Item No.:1248240000Packaging unit:5 PC
OMNIMATE Housing - series CH20M, Width: 750 mm
-
Item No.:1248270000Packaging unit:5 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 750 mm
-
Item No.:1248260000Packaging unit:10 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 500 mm
-
Item No.:1248250000Packaging unit:10 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 250 mm
Is accessory of
-
Item No.:1193160000Packaging unit:50 PC
OMNIMATE Housing - series CH20M, Length: 40.5 mm, Width: 5.1 mm
-
Item No.:1193170000Packaging unit:50 PC
OMNIMATE Housing - series CH20M, Length: 40.5 mm, Width: 5.1 mm
-
Item No.:1490820000Packaging unit:4 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in detent foot area for BUS contact, Width: 67.5 mm
-
Item No.:1247240000Packaging unit:4 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in detent foot area for BUS contact, Width: 67.5 mm
-
Item No.:1413780000Packaging unit:4 PC
Modular housing, OMNIMATE Housing - series CH20M Graphite grey, Base element, Recess in detent foot area for BUS contact, Width: 67.5 mm
-
Item No.:1366350000Packaging unit:14 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in detent foot area for BUS contact, Width: 12.5 mm
-
Item No.:1176980000Packaging unit:14 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in detent foot area for BUS contact, Width: 12.5 mm
-
Item No.:1310520000Packaging unit:14 PC
Modular housing, OMNIMATE Housing - series CH20M Light Grey, Base element, Recess in detent foot area for BUS contact, Width: 12.5 mm
-
Item No.:1248150000Packaging unit:10 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 250 mm
-
Item No.:1248170000Packaging unit:5 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 750 mm
-
Item No.:1248160000Packaging unit:10 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 25.3 mm
-
Item No.:1413770000Packaging unit:6 PC
Modular housing, OMNIMATE Housing - series CH20M Graphite grey, Base element, Recess in detent foot area for BUS contact, Width: 45 mm
-
Item No.:1476000000Packaging unit:6 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in detent foot area for BUS contact, Width: 45 mm
-
Item No.:1177020000Packaging unit:6 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in detent foot area for BUS contact, Width: 45 mm
-
Item No.:1248210000Packaging unit:5 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 25.3 mm
-
Item No.:1248180000Packaging unit:5 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 25.3 mm
-
Item No.:1248190000Packaging unit:5 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 500 mm
-
Item No.:2004700000Packaging unit:10 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in detent foot area for BUS contact, Recess in the detent foot area for FE contact, Width: 22.5 mm
-
Item No.:1384030000Packaging unit:10 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in detent foot area for BUS contact, Recess in the detent foot area for FE contact, Width: 22.5 mm
-
Item No.:1177000000Packaging unit:10 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in detent foot area for BUS contact, Width: 22.5 mm
-
Item No.:1243030000Packaging unit:10 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in detent foot area for BUS contact, Width: 22.5 mm
-
Item No.:1254180000Packaging unit:12 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in detent foot area for BUS contact, Width: 17.5 mm
-
Item No.:1366280000Packaging unit:12 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in detent foot area for BUS contact, Width: 17.5 mm
-
Item No.:1248260000Packaging unit:10 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 500 mm
-
Item No.:1248250000Packaging unit:10 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 250 mm
-
Item No.:1248270000Packaging unit:5 PC
OMNIMATE Housing - series CH20M, Length: 0 mm, Width: 750 mm