Properties
Version | RIDERSERIES RCL, Flange-mounted housing, Number of contacts: 2, CO contact, Continuous current: 12 A, Print connection |
Order No. | 8690850000 |
Type | SRC 2CO PCB |
GTIN (EAN) | 4032248361533 |
Qty. | 100 items |
Height | 9 mm |
Height (inches) | 0.354 inch |
Width | 12.7 mm |
Width (inches) | 0.5 inch |
Length | 31 mm |
Length (inches) | 1.22 inch |
Net weight | 3.34 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E223759 |
Rated switching voltage | 250 V AC |
Continuous current | 12 A |
Max. switching voltage, AC | 300 V |
AC switching capacity (resistive), max. | 3000 VA |
Contact type | 2 CO contact |
Colour | black |
Rated voltage | 300 V |
Pollution severity | 2 |
Dielectric strength, Input/Output | 2.5 kVeff / 1 Min. |
Dielectric strength of neighbouring contacts | 2.5 kVeff / 1 Min. |
Dielectric strength of open contact | 1 kVeff / 1 min |
Protection degree | IP20 |
Standards | UL508 |
Certificate No. (cURus) | E223759 |
Wire connection method | Print connection |
Pitch in mm (P) | 5 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8690850000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001456 |
ETIM 7.0 | EC001456 |
ETIM 8.0 | EC001456 |
ETIM 9.0 | EC001456 |
ECLASS 9.0 | 27-37-16-03 |
ECLASS 9.1 | 27-37-16-03 |
ECLASS 10.0 | 27-37-16-03 |
ECLASS 11.0 | 27-37-16-03 |
ECLASS 12.0 | 27-37-16-03 |
ECLASS 13.0 | 27-37-16-03 |
ECLASS 14.0 | 27-37-16-03 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E223759 |