Properties
Version | RIDERSERIES RCI, Retaining clip |
Order No. | 8692620000 |
Type | SRC CLIP HM |
GTIN (EAN) | 4032248364169 |
Qty. | 100 items |
Net weight | 0.42 g |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | for high relays |
Material | metal |
Colour | silver |
Protection degree | IP20 |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8692620000) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ECLASS 9.1 | 27-37-16-92 |
ECLASS 10.0 | 27-37-16-92 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
ROHS | Conform |