Properties
Version | RIDERSERIES RCI, Retaining clip |
Order No. | 8869510000 |
Type | SRC-I CLIP HP |
GTIN (EAN) | 4032248614462 |
Qty. | 10 items |
Depth | 45.6 mm |
Depth (inches) | 1.795 inch |
16.6 mm | |
Height (inches) | 0.654 inch |
Width | 15.5 mm |
Width (inches) | 0.61 inch |
Net weight | 1.92 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | for high relays |
Material | Plastic |
Colour | orange |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66732) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8869510000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8869510000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ECLASS 9.1 | 27-37-16-92 |
ECLASS 10.0 | 27-37-16-92 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
ROHS | Conform |