Ominaisuudet
Version | RIDERSERIES RCI, Label |
Order No. | 8869530000 |
Type | SRC-I MARK |
GTIN (EAN) | 4032248614479 |
Qty. | 10 items |
Depth | 8,5 mm |
Depth (inches) | 0,335 inch |
Height | 8 mm |
Height (inches) | 0,315 inch |
Width | 15 mm |
Width (inches) | 0,591 inch |
Net weight | 0,5 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Printing | Individual markers / Not for use with PRINT JET |
Colour | white |
UL 94 flammability rating | V-0 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66731) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8869530000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8869530000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |